IESNA:LM-63-2002
[TEST]P944560
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9C-827-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]59999
TILT=NONE
234 -1 1 37 11 1 1 1.5 1.5 0
1 1 449.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
5473.1 5438.8 5367.1 5304.7 5289.1 5295.4 5314.1 5348.4 5379.6 5388.9
5392 5438.8 5535.5 5694.5 5959.6 6333.8 6789.2 7338 8039.7 8875.5
9823.5 10983.7 12390.1 13990 15711.4 17560.8 19335.2 20161.7 18951.6 14644.9
7968 2248.5 689.2 408.5 233.9 96.7 0
5473.1 5454.4 5379.6 5317.2 5301.6 5304.7 5323.4 5357.7 5385.8 5395.2
5401.4 5451.3 5544.8 5713.2 5972.1 6349.4 6811 7363 8083.4 8919.2
9898.4 11092.8 12555.4 14121 15873.6 17769.7 19506.7 20255.2 18761.4 14317.4
7596.9 2108.2 667.4 374.2 218.3 87.3 0
5473.1 5448.2 5376.4 5311 5282.9 5286 5295.4 5314.1 5326.5 5339
5357.7 5410.7 5510.5 5669.6 5931.5 6277.7 6720.6 7244.5 7921.2 8747.6
9779.9 11071 12586.6 14270.6 16017.1 17869.5 19619 20529.6 19422.5 15465.1
9181.1 3386.8 904.4 449.1 265.1 102.9 0
5473.1 5435.7 5367.1 5295.4 5257.9 5248.6 5254.8 5257.9 5257.9 5279.8
5311 5370.2 5470 5625.9 5850.5 6181 6620.8 7157.2 7833.9 8657.2
9773.6 11108.4 12811.1 14729.1 16693.8 18621.1 20420.5 21437.2 20875.8 17950.6
12324.6 5962.7 1796.3 654.9 318.1 99.8 0
5473.1 5435.7 5370.2 5295.4 5248.6 5239.2 5245.5 5245.5 5245.5 5270.4
5326.5 5379.6 5463.8 5597.9 5800.6 6106.2 6549 7101 7780.9 8647.8
9792.4 11317.3 13285.2 15614.8 18009.8 20155.4 21886.2 22984 23115 21618
17239.5 10369.3 4403.4 1122.7 377.3 87.3 0
5473.1 5426.3 5360.8 5286 5236.1 5226.7 5236.1 5248.6 5248.6 5273.5
5332.8 5376.4 5441.9 5585.4 5800.6 6106.2 6536.6 7101 7793.3 8707.1
9901.5 11541.9 13743.6 16428.7 19154.3 21521.4 23255.3 24546.4 25338.5 24833.3
21524.5 15112.7 7238.2 2273.4 483.4 112.3 0
5473.1 5435.7 5367.1 5289.1 5239.2 5226.7 5233 5245.5 5245.5 5270.4
5326.5 5385.8 5470 5607.2 5819.3 6131.1 6567.7 7116.6 7802.7 8669.7
9814.2 11342.3 13319.5 15614.8 17984.9 20177.2 21986 23245.9 23414.3 21767.7
17635.6 10768.5 4231.9 1091.5 315 84.2 0
5473.1 5441.9 5376.4 5298.5 5248.6 5236.1 5245.5 5254.8 5264.2 5289.1
5329.7 5395.2 5501.2 5660.2 5887.9 6202.9 6648.8 7191.5 7868.2 8716.4
9839.1 11255 12967.1 14835.1 16746.8 18677.2 20507.8 21533.8 20832.1 18090.9
12677 6093.7 1818.1 683 324.3 99.8 0
5473.1 5451.3 5382.7 5307.8 5267.3 5261.1 5273.5 5298.5 5320.3 5342.1
5370.2 5426.3 5535.5 5707 5962.7 6315.1 6754.9 7288.1 7955.5 8763.2
9786.1 11055.4 12542.9 14167.7 15864.2 17698 19500.5 20408 19453.7 16179.2
10222.7 4016.7 1150.8 548.9 293.1 118.5 0
5473.1 5457.5 5385.8 5311 5276.6 5273.5 5295.4 5339 5376.4 5398.3
5420.1 5476.2 5579.1 5753.8 6022 6399.3 6860.9 7419.1 8105.2 8934.7
9895.3 11089.7 12465 14008.7 15649.1 17467.2 19198 19877.9 18593 14432.8
7908.7 2382.6 726.6 368 196.5 78 0
5473.1 5454.4 5385.8 5311 5276.6 5276.6 5298.5 5339 5379.6 5398.3
5417 5463.8 5569.8 5735.1 6000.2 6368.2 6826.6 7409.8 8099 8884.8
9829.8 10974.3 12343.4 13896.4 15461.9 17280.1 19048.3 19884.1 18798.8 14866.3
8423.3 2647.7 767.2 399.2 205.8 71.7 0
